IESNA:LM-63-2002
[TEST]P1055364
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-H675D835-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 2, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1752
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 23.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1158.2 1145.6 1140.7 1132 1120.4 1105.9 1086.5 1066.2 1042.9 1016.8
985.8 955.8 921.9 888 852.2 815.4 777.6 738.9 699.2 656.6
616.9 574.2 531.6 490 447.4 403.8 360.2 314.7 270.2 226.6
181.1 141.4 103.6 68.8 35.8 11.6 0
1158.2 1164.9 1157.2 1143.6 1121.4 1090.4 1053.6 1015.8 970.3 926.7
880.2 832.8 781.5 729.2 675.9 623.6 571.3 520 470.6 421.2
373.8 327.3 282.8 240.2 206.3 179.1 154 129.8 108.5 88.1
70.7 55.2 40.7 28.1 17.4 7.7 0
1158.2 1151.4 1136.9 1103 1054.6 1005.2 948 887 820.2 753.4
683.7 616.9 552 491.9 436.7 384.4 331.2 294.4 267.3 241.1
215 193.7 173.3 154 137.5 122 106.5 93 80.4 67.8
55.2 44.5 34.9 25.2 15.5 7.7 0
1158.2 1151.4 1122.3 1072 1013.9 944.2 870.6 790.2 709.8 632.3
557.8 491.9 429 368.9 325.4 296.3 268.2 245 220.8 200.5
182.1 165.6 150.1 135.6 122 109.4 96.8 85.2 73.6 62.9
52.3 42.6 32.9 24.2 15.5 7.7 0
1158.2 1154.3 1126.2 1071 1004.2 929.6 847.3 758.2 673 593.6
518.1 451.3 386.4 337 307 279.9 255.6 233.4 211.1 191.7
175.3 159.8 145.3 131.7 118.1 105.6 93.9 83.3 71.7 61
51.3 41.6 32 23.2 14.5 6.8 0
